(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Assembly, BT Series, Direct Mounting

Terminal Block - Assembly, BT Series, Direct Mounting
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M4
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on BT Assembly Terminal Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

BT-201G-8P

Part Number
BT-201G-8P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts / Finished Products Assembled product
Number of Poles(Pole) 8 Screw Size M4 Number of I/O 1 to 1
Rated Current (JIS)(A) 20 Features Oil, Heat, and Chemical Resistant, and Flame Retardant Pitch Between Terminals(mm) 10.5
Cover (accessory) None Nameplate (included) Present Passage No
Screw-up Present Standard JIS Rated Voltage(V) AC/DC600
Dimension length(mm) 33 Dimension width(mm) 103.5 Dimension thickness(mm) 28

Please check the type/dimensions/specifications of the part BT-201G-8P in the Terminal Block - Assembly, BT Series, Direct Mounting series.

Additional Products in this Category

Tech Support