(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Number of I/O : 1:1
•Screw Size : M5
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on Neutral Electrode Terminal Block, NTB Series (Toyo Giken) see the sections below:
Loading...
Wiring Method | Screw | Mounting Method | Direct attachment | Parts / Finished Products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Screw Size | M5 | Number of I/O | 1 to 1 |
Rated Current (JIS)(A) | 50 | Specifications | Other special types | Features | Neutral Pole Terminal Block |
Pitch Between Terminals(mm) | 11 | Cover (accessory) | None | Nameplate (included) | None |
Passage | No | Screw-up | None | Voltage Terminal | None |
Standard | JIS | Rated Voltage(V) | AC/DC265/460 | Dimension length(mm) | 51 |
Dimension thickness(mm) | 59 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy