(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Assembly, ATK Series, Direct Mounting【1-30 Pieces Per Package】

Terminal Block - Assembly, ATK Series, Direct Mounting
  • Volume Discount

The ATK / ATJK series screw terminal block offers side plates and shafts with a direct DIN-rail mounting.

[Features]
・1 to 30 pole variations.
・Rated current capacity at 20 to 600 A.
・Pitch ranging from 8 to 61 mm.
・Voltage capacity up to 660 V DC / AC.

Part Number

Configured Part Number is shown.

Part Number
ATJK-10-2P
ATJK-10-3P
ATJK-10-4P
ATJK-10-5P
ATJK-10-6P
ATJK-10-7P
ATJK-10-8P
ATJK-10-9P
ATJK-10-10P
ATJK-10-11P
ATJK-10-12P
ATJK-10-13P
ATJK-10-14P
ATJK-10-15P
ATJK-10-16P
ATJK-10-17P
ATJK-10-18P
ATJK-10-19P
ATJK-10-20P
ATJK-10-21P
ATJK-10-22P
ATJK-10-23P
ATJK-10-24P
ATJK-10-25P
ATJK-10-26P
ATJK-10-27P
ATJK-10-28P
ATJK-10-29P
ATJK-10-30P
ATJK-20-2P
ATJK-20-3P
ATJK-20-4P
ATJK-20-5P
ATJK-20-6P
ATJK-20-7P
ATJK-20-8P
ATJK-20-9P
ATJK-20-10P
ATJK-20-11P
ATJK-20-12P
ATJK-20-13P
ATJK-20-14P
ATJK-20-15P
ATJK-20-16P
ATJK-20-17P
ATJK-20-18P
ATJK-20-19P
ATJK-20-20P
ATJK-20-21P
ATJK-20-22P
ATJK-20-23P
ATJK-20-24P
ATJK-30-2P
ATJK-30-3P
ATJK-30-4P
ATJK-30-5P
ATJK-30-6P
ATJK-30-7P
ATJK-30-8P
ATJK-30-9P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Poles
(Pole)
Screw Size Rated Current (JIS)
(A)
Features Pitch Between Terminals
(mm)
Passage Screw-up Wire Connecting Screw Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
1 Piece(s)Available

Same day

Stock

102M320None8PossiblePresentLong ScrewAC/DC66035.53936.3
1 Piece(s)Available

Same day

Stock

103M320None8PossiblePresentLong ScrewAC/DC66035.54736.3
1 Piece(s)Available

Same day

Stock

104M320None8PossiblePresentLong ScrewAC/DC66035.55536.3
1 Piece(s)Available

Same day

Stock

105M320None8PossiblePresentLong ScrewAC/DC66035.56336.3
1 Piece(s)Available

Same day

Stock

106M320None8PossiblePresentLong ScrewAC/DC66035.57136.3
1 Piece(s)Available

15 Days or more

107M320None8PossiblePresentLong ScrewAC/DC66035.57936.3
1 Piece(s)Available

Same day

Stock

108M320None8PossiblePresentLong ScrewAC/DC66035.58736.3
1 Piece(s)Available

15 Days or more

109M320None8PossiblePresentLong ScrewAC/DC66035.59536.3
1 Piece(s)Available

Same day

Stock

1010M320None8PossiblePresentLong ScrewAC/DC66035.510336.3
1 Piece(s)Available

15 Days or more

1011M320None8PossiblePresentLong ScrewAC/DC66035.511136.3
1 Piece(s)Available

Same day

Stock

1012M320None8PossiblePresentLong ScrewAC/DC66035.511936.3
1 Piece(s)Available

15 Days or more

1013M320None8PossiblePresentLong ScrewAC/DC66035.512736.3
1 Piece(s)Available

8 Days or more

1014M320None8PossiblePresentLong ScrewAC/DC66035.513536.3
1 Piece(s)Available

15 Days or more

1015M320None8PossiblePresentLong ScrewAC/DC66035.514336.3
1 Piece(s)Available

Same day

Stock

1016M320None8PossiblePresentLong ScrewAC/DC66035.515136.3
1 Piece(s)Available

15 Days or more

1017M320None8PossiblePresentLong ScrewAC/DC66035.515936.3
1 Piece(s)Available

15 Days or more

1018M320None8PossiblePresentLong ScrewAC/DC66035.516736.3
1 Piece(s)Available

15 Days or more

1019M320None8PossiblePresentLong ScrewAC/DC66035.517536.3
1 Piece(s)Available

Same day

Stock

1020M320None8PossiblePresentLong ScrewAC/DC66035.518336.3
1 Piece(s)Available

15 Days or more

1021M320None8PossiblePresentLong ScrewAC/DC66035.519136.3
1 Piece(s)Available

15 Days or more

1022M320None8PossiblePresentLong ScrewAC/DC66035.519936.3
1 Piece(s)Available

15 Days or more

1023M320None8PossiblePresentLong ScrewAC/DC66035.520736.3
1 Piece(s)Available

15 Days or more

1024M320None8PossiblePresentLong ScrewAC/DC66035.521536.3
1 Piece(s)Available

15 Days or more

1025M320None8PossiblePresentLong ScrewAC/DC66035.522336.3
1 Piece(s)Available

15 Days or more

1026M320None8PossiblePresentLong ScrewAC/DC66035.523136.3
1 Piece(s)Available

15 Days or more

1027M320None8PossiblePresentLong ScrewAC/DC66035.523936.3
1 Piece(s)Available

15 Days or more

1028M320None8PossiblePresentLong ScrewAC/DC66035.524736.3
1 Piece(s)Available

15 Days or more

1029M320None8PossiblePresentLong ScrewAC/DC66035.525536.3
1 Piece(s)Available

Same day

Stock

1030M320None8PossiblePresentLong ScrewAC/DC66035.526336.3
1 Piece(s)Available

6 Days or more

102M440None10PossiblePresentLong ScrewAC/DC66035.54336.3
1 Piece(s)Available

15 Days or more

103M440None10PossiblePresentLong ScrewAC/DC66035.55336.3
1 Piece(s)Available

15 Days or more

104M440None10PossiblePresentLong ScrewAC/DC66035.56336.3
1 Piece(s)Available

15 Days or more

105M440None10PossiblePresentLong ScrewAC/DC66035.57336.3
1 Piece(s)Available

15 Days or more

106M440None10PossiblePresentLong ScrewAC/DC66035.58336.3
1 Piece(s)Available

15 Days or more

107M440None10PossiblePresentLong ScrewAC/DC66035.59336.3
1 Piece(s)Available

15 Days or more

108M440None10PossiblePresentLong ScrewAC/DC66035.510336.3
1 Piece(s)Available

15 Days or more

109M440None10PossiblePresentLong ScrewAC/DC66035.511336.3
1 Piece(s)Available

15 Days or more

1010M440None10PossiblePresentLong ScrewAC/DC66035.512336.3
1 Piece(s)Available

15 Days or more

1011M440None10PossiblePresentLong ScrewAC/DC66035.513336.3
1 Piece(s)Available

15 Days or more

1012M440None10PossiblePresentLong ScrewAC/DC66035.514336.3
1 Piece(s)Available

15 Days or more

1013M440None10PossiblePresentLong ScrewAC/DC66035.515336.3
1 Piece(s)Available

15 Days or more

1014M440None10PossiblePresentLong ScrewAC/DC66035.516336.3
1 Piece(s)Available

15 Days or more

1015M440None10PossiblePresentLong ScrewAC/DC66035.517336.3
1 Piece(s)Available

15 Days or more

1016M440None10PossiblePresentLong ScrewAC/DC66035.518336.3
1 Piece(s)Available

15 Days or more

1017M440None10PossiblePresentLong ScrewAC/DC66035.519336.3
1 Piece(s)Available

15 Days or more

1018M440None10PossiblePresentLong ScrewAC/DC66035.520336.3
1 Piece(s)Available

15 Days or more

1019M440None10PossiblePresentLong ScrewAC/DC66035.521336.3
1 Piece(s)Available

15 Days or more

1020M440None10PossiblePresentLong ScrewAC/DC66035.522336.3
1 Piece(s)Available

15 Days or more

1021M440None10PossiblePresentLong ScrewAC/DC66035.523336.3
1 Piece(s)Available

15 Days or more

1022M440None10PossiblePresentLong ScrewAC/DC66035.524336.3
1 Piece(s)Available

15 Days or more

1023M440None10PossiblePresentLong ScrewAC/DC66035.525336.3
1 Piece(s)Available

15 Days or more

1024M440None10PossiblePresentLong ScrewAC/DC66035.526336.3
1 Piece(s)Available

15 Days or more

102M550None13.5NoPresentLong ScrewAC/DC66042.55041
1 Piece(s)Available

15 Days or more

103M550None13.5NoPresentLong ScrewAC/DC66042.563.541
1 Piece(s)Available

15 Days or more

104M550None13.5NoPresentLong ScrewAC/DC66042.57741
1 Piece(s)Available

15 Days or more

105M550None13.5NoPresentLong ScrewAC/DC66042.590.541
1 Piece(s)Available

15 Days or more

106M550None13.5NoPresentLong ScrewAC/DC66042.510441
1 Piece(s)Available

15 Days or more

107M550None13.5NoPresent-AC/DC66042.5117.541
1 Piece(s)Available

15 Days or more

108M550None13.5NoPresent-AC/DC66042.513141
1 Piece(s)Available

15 Days or more

109M550None13.5NoPresent-AC/DC66042.5144.541

Loading...

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts / Finished Products Assembled product
Number of I/O 1 to 1 Cover (accessory) Present Nameplate (included) Present
Standard JIS

Additional Products in this Category

Tech Support