(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Ring, Bare, Heat-Resistant【100 Pieces Per Package】

Crimp Terminal - Ring, Bare, Heat-Resistant
  • Volume Discount

A heat-resistant round, or ring shaped, bare crimp terminal ideal for use when connecting heater or heating electric wires to equipment.

[Features]
・Max heat resistance up to 400 °C.
・Nickle plated finish.
・Compatible with wire between 23 AWG (0.6mm) to 1 AWG (7.0mm).
・Can be used with 600V PSE VCT cable.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
N1.25-3
N1.25-4
N1.25-5
N2-4
N2-5
N2-6
N5.5-4
N5.5-5
N5.5-6
N5.5-8
N8-5
N8-6
N8-8
N8-10
N14-6
N14-8
N22-8
N38-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
Applicable wire size

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

103.25.5120.6 to 1.4mm

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

104.3815.60.6 to 1.4mm

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

105.3815.60.6 to 1.4mm

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.38.516.51.5 to 1.8mm

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

105.39.5171.5 to 1.8mm

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

106.41221.51.5 to 1.8mm

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.39.519.51.9 to 2.8mm

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

105.39.519.51.9 to 2.8mm

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

106.412231.9 to 2.8mm

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108.415281.9 to 2.8mm

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.31223.52.9 to 3.6mm

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.41223.52.9 to 3.6mm

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108.41529.52.9 to 3.6mm

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

-10.51529.52.9 to 3.6mm

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

106.41227.53.7 to 4.6mm

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8.41632.53.7 to 4.6mm

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108.416.533.34.7 to 5.6mm

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-10.52242.36.0 to 7.0mm

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Circular Type Features Heat-resistant
Number in pack 100

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.