(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

TMEV Series Crimp Terminal - Ring, Insulated【100 Pieces Per Package】

TMEV Series Crimp Terminal - Ring, Insulated
  • Volume Discount

An easy entry type round crimp terminal with an insulating cover.
[Features]
· The TME type is a crimp terminal with a wire-insertion guide inside the insulating cover.
The stripped core wire inserts smoothly along the guide into the tube without needing to be twisted.
The TME type has a terminal stopping wall inside the insulator, which allows the terminal to be inserted into a fixed position.
The core wire position allows for consistently stable and reliable crimping.
[Applications]
· Convenient for different types of wiring work etc.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TMEV0.3-2
TMEV0.3-5
TMEV1.25-3
TMEV1.25-3.5
TMEV1.25-4
TMEV1.25-4M
TMEV1.25-8
TMEV1.25-10
TMEV2-4
TMEV2-6
TMEV2-10
TMEV2-12
TMEV5.5-3M
TMEV5.5-4S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
Applicable wire size
(AWG)
Insulation coating (color) Representative standards F Size
(mm)

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

102.25.217.524 to 20YellowUL / CSA4.9

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

105.382124 to 20YellowUL / CSA7

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

103.25.517.522 to 16RedUL / JIS / CSA4.75

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

103.76.618.822 to 16RedUL / JIS / CSA5.5

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

104.3821.122 to 16RedUL / JIS / CSA7.1

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

104.36.819.422 to 16RedUL / CSA6

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

108.41225.722 to 16RedUL / CSA9.7

100 Pieces Per Package

1 Pack(s)

6 Days or more

-10.516.530.522 to 16RedUL / CSA12.25

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

104.38.52216 to 14BlueUL / JIS / CSA7.75

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

106.4122716 to 14BlueUL / JIS / CSA11

100 Pieces Per Package

1 Pack(s)Available

6 Days or more

-10.5153016 to 14BlueUL / CSA12.5

100 Pieces Per Package

1 Pack(s)Available

6 Days or more

-13193416 to 14BlueUL / CSA14.5

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

103.26.524.4512 to 10YellowUL / CSA7.2

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

104.3925.712 to 10YellowUL / CSA7.2

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Shape Circular Type Insulation material Vinyl
Number in pack 100

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.