(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SPTV Connector【100 Pieces Per Package】

SPTV Connector
  • Volume Discount

For equipment internal wiring. It is a connector that does not require special tools and is suitable for easy connection. (SPT)

PDF

Part Number

Configured Part Number is shown.

SPTV09

 
Part Number
SPTV09
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Circular Type Connector Series Initials S T U Number of cores 2
Application Cable connection Allowable Current(A) 5 Allowable Voltage(V) 300
Wire connection method Pressure welding Connection direction Straight IP Rating None
Type Connector Terminal size(mm2) 0.9 Connection category Branch
Number with packs(Piece) 100

Please check the type/dimensions/specifications of the part SPTV09 in the SPTV Connector series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.