(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eco-duct (ED-34)

Eco-duct ED-34
  • Volume Discount

Environment-friendly, halogen-free eco-duct.

[Features]
Taking environmental considerations into account, halogen free resin is used which does not cause toxic gas to be released during incineration.
The flame-retardant version has the same properties as one that is certified as self-extinguishing UL94V-0.
Specific gravity is approximately 20% lighter than PVC.
The inside surface hole of the ED-duct has been chamfered on the inner surface.
Compared with conventional PVC, the ED duct has excellent heat resistance.

Part Number

Configured Part Number is shown.

ED-34

Part Number
ED-34
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth
(mm)
Height
(mm)
Application Number of wires stowed IV2 sq
(Units)
Conforming duct Mass
(g)
10 Piece(s)Available

23 Days or more

103040Eco duct, main body50-475

Loading...

  1. 1

Basic Information

Total length(mm) 2000 Material Modified PPE Color Ivory

Additional Products in this Category

Tech Support