(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Manual Tool

Manual Tool
  • Volume Discount

Manual crimping tool convenient for crimping bare crimp terminals, bare crimp sleeves, crimp copper tube terminals, and other types of similar terminals.

[Features]
・Blue, pink, red, and yellow handle color options available.
・UL / CSA designated products: NH1 / NH9 / NH5 / NH11 / NH12 / NH13 / NH32 / NH60 / NH63 / NH69.
・JIS standard product: NH1 / NH9 / NH61 / NHE4.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NH1
NH5
NH9
NH11
NH12
NH13
NH20
NH25A
NH40
NH64
NH69
NHE4
Part NumberMinimum order quantityVolume DiscountDays to Ship Supported terminals Application Handle color Total length
(mm)
1 Piece(s)Available

Same day

Stock

1.25mm2 / 2mm2 / 3.5mm2 / 5.5mm2 / 8mm2Bare crimp terminal / bare crimp sleeve/crimp copper pipe terminalRed235
1 Piece(s)Available

8 Days or more

0.3mm2 / 0.5mm2Insulated coating crimp terminal / sleeveBlue265
1 Piece(s)Available

Same day

Stock

2mm2 / 3.5mm2 / 5.5mm2 / 8mm2 / 14mm2Bare crimp terminal / bare crimp sleeve/crimp copper pipe terminalRed297
1 Piece(s)Available

8 Days or more

1.25mm2Insulated coating crimp terminal / sleeveRed265
1 Piece(s)Available

8 Days or more

2mm2Insulated coating crimp terminal / sleeveBlue265
1 Piece(s)Available

8 Days or more

3.5mm2 / 5.5mm2Insulated coating crimp terminal / sleeveBlue325
1 Piece(s)Available

7 Days

Stock

1.25mm2 / 2mm2Flag type crimp terminalRed275
1 Piece(s)Available

Same day

Stock

7mm2 / 11mm2 / 16mm2T-shape connectorRed240
1 Piece(s)Available

8 Days or more

SQ CE-1HP/2HP/5HPFor disaster prevention heat-resistant closed terminal connections onlyPink272
1 Piece(s)Available

8 Days or more

1.25mm2 / 2mm2For waterproof pin terminals and waterproof B shape sleeves onlyRed200 (short handle)
1 Piece(s)Available

Same day

Stock

0.3/0.5mm2 / 0.75mm2 / 1.25mm2 / 2mm2Bare crimp terminal / crimp sleeveRed180 (short handle)
1 Piece(s)Available

8 Days or more

Special small/small/medium/largeRing sleeveYellow240

Loading...

  1. 1

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.