(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A Molex made, highly reliable integrated manual crimping tool. It features a compact, high-density nylon connector with a 4.2mm pitch that widely used in a variety of equipment. The installed lock mechanism creates a bond that prevents the crimp from coming undone from vibrations. The tool meets UL No. E29179 and CSA No. LR19980 standards.
Part Number
Configured Part Number is shown.
Model Number | Connector Type | Compatible Contact Number | Compatible Wire | Weight (g) | ||
AWG Size | Conductor Section Area mm2 | Insulation OD mm | ||||
57026-5000 | 5559 / 5557 Connectors | 5556TLS | 24 ~ 18 | 0.2 ~ 0.8 | 1.5 ~ 2.2 | 471 |
5558TLS | ||||||
57022-5300 | 5556PBT3LS | 16 | 1.3 | 3.1 MAX | 371 | |
5558PBT3LS |
Part Number |
---|
57022-5300 |
57026-5000 |
Loading...
5559 / 5557 (4.2mm pitch)
Features
Common Specifications
Item | Contents | |
---|---|---|
Rated Voltage | 600 VAC / VDC (max.) | |
Rated Current | 9 A | |
Peak Voltage | 1,500 VAC (1 minute) | |
Insulation Resistance | 1,000 MΩ or higher | |
Contact Resistance | After environmental testing | 10 mΩ or less |
Applicable Electric Wire Range | AWG24 ~ 16 (0.2 ~ 1.2 mm2) | |
Compatible Electric Wire Insulation Exterior | 1.3 ~ 3.1 mm | |
Operating Temperature Range | -40 ~ 105°C | |
Compatible Panel Thickness | 0.8 ~ 2.0 mm |
Material
Item | Material | |
---|---|---|
Housing | 5559- * * P-50PS | Nylon 66 (UL94V-2) |
5557- * * R-50PS | ||
5559- * * P-210-50PS | Nylon 66 (UL94V-0) | |
5557- * * R-210-50PS | ||
Housing Color | Common | White |
Crimp Contact | 5558TLS. | Brass / tin plated |
5556TLS | ||
5558PBT3LS | Phosphor bronze / tin plating | |
5556PBT3LS |
About Coupling
Applicable Type | 5559 / 5557 Connectors | Product Classification | Crimping Tool |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy