(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimping Tool (P-740)

Crimping Tool (P-740)
  • Volume Discount

Can be used for crimping operations for BNC, TNC, and BNCC center connectors and ferrules. Includes a molding check mechanism. (With lever for unlocking)

[Features]
· Crimp tool used for measuring equipment, computer LANs, broadcasting equipment, etc., and for BNC, TNC, and BNCC connectors.
· The center contact and sleeve (retaining ring) can be crimped.
· Weight: P-740350 g/P-741360 g.

(i)Caution

Part Number

Configured Part Number is shown.

P-740

Part Number
P-740
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Adaptive terminal type BNC connector (Nanaboshi Electric/Toyo connectors) Adaptive terminal size 3C/5C Total length(mm) 205
Molding check mechanism Present (release lever included)

Please check the type/dimensions/specifications of the part P-740 in the Crimping Tool (P-740) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.