(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stack Lights - Small Layered Rotary Light, KJS/KJSB Series

Stack Lights - Small Layered Rotary Light, KJS/KJSB Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Stack Lights - Small Layered Rotary Light, KJS/KJSB Series
  • Stack Lights - Small Layered Rotary Light, KJS/KJSB Series
  • Volume Discount

•Type : Rotation
•Shape : Square
•Mounting method : Direct mounting
•Lighting/blinking : Lighting
•Rated voltage : AC100V, AC220V, DC12V, DC24V
•Color (top stage) : Blue, Green, Red, Yellow
•Color (second stage) : Yellow
•Shape : Square
•Rated voltage : AC100V, AC220V, DC12V, DC24V
•Color (top stage) : Blue, Green, Red, Yellow
•Color (second stage) : Yellow
•Color (third stage) : Green
•Light Source : Light bulb
•Mounting method : Direct mounting
•Buzzer (with/without) : None, Present
•Lighting/blinking : Lighting
•Type : Rotation
For complete product overview and details on Small Layered Rotary Light see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KJS-110-R
KJSB-120-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated voltage
(V)
Buzzer (with/without)
1 Piece(s)Available

8 Days or more

AC100VNone
1 Piece(s)Available

8 Days or more

AC220VPresent

Loading...

  1. 1

Basic Information

Type Rotation Shape Square Thickness □82
Steps = N 1 Color (top stage) Red Light Source Light bulb
Mounting method Direct mounting Lighting/blinking Lighting Protective structure IP23

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.