(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stack Lights - Thin LED Signal Lights, Laminated, LE Series

Stack Lights - Thin LED Signal Lights, Laminated, LE Series
  • Volume Discount

•Type : Standard
•Shape : Circular
•Mounting method : Direct mounting, Mounting of L type metal fitting pole
•Lighting/blinking : Lighting, Lighting/blinking
•Rated voltage : AC/DC12V, AC/DC24V, AC100V, AC220V
•Color (top stage) : Green, Red, Yellow
•Color (second stage) : Yellow
•Shape : Circular
•Rated voltage : AC/DC12V, AC/DC24V, AC100V, AC220V
•Color (top stage) : Green, Red, Yellow
•Color (second stage) : Yellow
•Color (third stage) : Green
•Color (fourth stage) : Blue
•Color (fifth stage) : White
•Light Source : LED
•Mounting method : Direct mounting, Mounting of L type metal fitting pole
•Buzzer (with/without) : None, Present
•Lighting/blinking : Lighting, Lighting/blinking
•Representative standards : CE, UL
•Type : Standard
For complete product overview and details on Thin LED Small Laminated Signal Lamp LE see the sections below:

PDF

Part Number

Configured Part Number is shown.

LE-302W-RYG

 
Part Number
LE-302W-RYG
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days

Loading...

  1. 1

Basic Information

Type Standard Shape Circular Thickness Φ 50
Rated voltage(V) AC/DC24V Steps = N 3 Color (top stage) Red
Color (second stage) Yellow Color (third stage) Green Light Source LED
Mounting method Direct mounting Buzzer (with/without) None Lighting/blinking Lighting
Representative standards CE / UL

Please check the type/dimensions/specifications of the part LE-302W-RYG in the Stack Lights - Thin LED Signal Lights, Laminated, LE Series series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.