(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The LGE series modular signal tower from Patlite is designed for large machines. It features enhanced downward lighting with direct mount installation.
[Features]
・Up to 4 light levels per tower.
・Comes with, or without a built-in buzzer that produces sound up 85dB.
・Colors options include red, blue, yellow, and green.
・Flashing or continuous lighting available.
・Both NPN and PNP compatible.
・Up to IP54 environmental rating.
・Tower material comprised of ABS/AS or PC plastic.
・Conforms to CE requirements.
・100mm diameter tower base.
Part Number
Configured Part Number is shown.
Part Number |
---|
LGE-302-RYG |
LGE-302FB-RYG |
LGE-310-RYG |
Loading...
Type | Standard | Shape | Circular | Thickness | Φ 100 |
---|---|---|---|---|---|
Steps = N | 3 | Color (top stage) | Red | Color (second stage) | Yellow |
Color (third stage) | Green | Light Source | LED | Mounting method | Direct mounting |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy