(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Bracket, Auxiliary Bracket【10 Pieces Per Package】

Mini Bracket, Auxiliary Bracket
  • Volume Discount

This auxiliary bracket is convenient for mounting wiring ducts and small components.

[Features]
· Can be flexibly used for the support of wiring and small components.
· Grove conformation with series of holes allows for flexible positioning.
· The product can be further bent for compatibility with hard-to-mount areas.

Part Number

Configured Part Number is shown.

Part Number
HK-7-3C
HK-10-3C
HK-15-3C
LK-6-3C
LK-12-3C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength
(mm)
Height
(mm)
Specifications

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

10703Flat connection

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

101003Flat connection

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

101503Flat connection

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

106025Right angle connection

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1011830Right angle connection
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength
(mm)
Height
(mm)
Specifications

Loading...

  1. 1

Basic Information

Type Other Brackets Width(mm) 15 Number in pack 10
Material Steel Plate t=3 Surface finish 3C trivalent chromate

Additional Products in this Category

Tech Support