(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Bracket, Connection / Mounting【10 Pieces Per Package】 (S-4-3C)

Mini Bracket, Connection / Mounting S-4-3C
  • Volume Discount

This is an auxiliary bracket for the mounting, connection, etc. of ducting, wiring, or small components.

[Features]
· All brackets include tap holes for component mounting, so there is no need for the use of nuts (excluding S-5).
· S-11 and S-11B are used when directly connecting U-1 or U-26 (the S-11B includes a 9Φ hole rather than a tap hole).
· The S-20-25 and S-20-32 are sturdy right-angle connection brackets. They can be used for anchoring heavy objects.

Part Number

Configured Part Number is shown.

S-4-3C

Part Number
S-4-3C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew diameter Length
(mm)
Width
(mm)
Height
(mm)
Mounting hole size mm × number Specifications

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4403030(14 × 7) × 1Right angle connection

Loading...

  1. 1

Basic Information

Type Other Brackets Number in pack 10

Please check the type/dimensions/specifications of the part S-4-3C in the Mini Bracket, Connection / Mounting series.

Products like this...

Part Number
S-13-3C
S-20-25-3C
S-20-32-3C
S-4-5-3C
S-5-3C
S-6-3C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew diameter Length
(mm)
Width
(mm)
Height
(mm)
Mounting hole size mm × number Specifications

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

-M5 x 281133Ø5.5 × 1Flat connection

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

-No screw holes452537(25x9)x2Right angle connection

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

-No screw holes453237(25 × 11) × 2Right angle connection

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

-M5405230(14 × 7) × 1Right angle connection

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

-No screw holes421319Ø5.3 × 3Right angle connection

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

-M5 x 2921317Φ 6×1Horizontal staged connection

Additional Products in this Category

Tech Support