(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Rail (Long Hole)

Free Rail (Long Hole)
  • Volume Discount

A DIN standard compliant 35mm-width rail. (long hole)

[Features]
- Made of aluminum for light weight, ease of handling, and a nice finish.
- Cutting is easy; no need to perform anti-rust treatment on the cut ends.
- Any part compatible with JIS and DIN-standard rails can be mounted, regardless of manufacturer.
- Parts and terminal blocks can be freely installed on and removed from any position on the rail, letting it accommodate design changes and added circuits.
- Even parts which are not DIN rail compatible can be mounted using an attachment bracket such as an NF base

Part Number

Configured Part Number is shown.

Part Number
DA-141
DA-142
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength
(mm)
1 Piece(s)Available

15 Days or more

101000
1 Piece(s)Available

12 Days or more

-2000

Loading...

  1. 1

Basic Information

Type Channel/Rail Width(mm) 35 Material Aluminum alloy
Surface finish Anodized finish

Additional Products in this Category

Tech Support