(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reinforced Free Rail, Multifunctional-Type (Part Numbers)

Reinforced Free Rail, Multifunctional-Type
  • Volume Discount

A reinforced, multifunctional DIN rail with a useful center nut.

[Features]
· Component can be attached to the rail center by inserting a free nut* on the inside.
*Use the NS square nut for DA-301 and 302. N2 and N0 types can also be used.
· Components that are not DIN rail-compatible can be mounted on this rail. .
· DIN rail type of terminal block and compact terminal block (Higashizawa RT series or Kasuga TR series) can be mounted on the same rail.
· By using the AC or NF bases, all types of components can be mounted.
· Strong torsion resistance due to the unique form which does not shake even when used in long lengths.
· Heavy-duty parts can also be mounted stably.
· A simple design where the mounting hole pitch of 25 mm fits the duct hole pitch of 50 mm.

Part Number

Configured Part Number is shown.

DA-201

Part Number
DA-201
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

16 Days or more

10

Loading...

  1. 1

Basic Information

Type Channel/Rail Length(mm) 1000 Width(mm) 35
Material Aluminum alloy Surface finish Anodized finish

Please check the type/dimensions/specifications of the part DA-201 in the Reinforced Free Rail, Multifunctional-Type series.

Additional Products in this Category

Tech Support