(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Copper bar

Copper bar
  • Volume Discount

Plated copper bar

[Features]
・Plated copper busbar
・You can choose from among 7 types according to capacity. They range from 100A to 1000A.

Part Number

Configured Part Number is shown.

Part Number
DB-320M
DB-520M
DB-525M
DB-530M
DB-640M
DB-850M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth
(mm)
Height
(mm)
Allowable Current
(A)
1 Piece(s)Available

8 Days or more

10203100
1 Piece(s)Available

8 Days or more

10205200
1 Piece(s)Available

8 Days or more

10255225
1 Piece(s)Available

8 Days or more

10305300
1 Piece(s)Available

8 Days or more

10406400
1 Piece(s)Available

15 Days or more

10508600

Loading...

  1. 1

Basic Information

Length(mm) 1000 Material Copper Plate Surface finish Nickel plated finish

Additional Products in this Category

Tech Support