(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini-Clasp, Strut Clasp【20 Pieces Per Package】

Mini-Clasp, Strut Clasp
  • Volume Discount

A clasp with adjustable height designed for panel doors and devices.

[Features]
· Easily adjustable with just a screwdriver.
· Can be adjusted and fine-tuned after attaching it to a device

Part Number

Configured Part Number is shown.

Part Number
VK-65-3C
VK-100-3C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSpecifications

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Height: 65 to 110mm

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Height: 100 to 160 mm
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSpecifications

Loading...

  1. 1

Basic Information

Type Other Brackets Number in pack 20 Material Steel Plate
Surface finish 3C trivalent chromate

Additional Products in this Category

Tech Support