(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protective cover stay S19【10 Pieces Per Package】

Protective cover stay S19
  • Volume Discount

A support tool to attach DIN rail relay and other protective terminal covers.

[Features]
・Jointly fasten terminal block stopping tools to more easily attach protective covers.
・Please use the stopping tool for each terminal block market product.
・Two varieties: 20 mm and 35 mm height.

Part Number

Configured Part Number is shown.

Part Number
S-19-20-3C
S-19-20K-3C
S-19-35-3C
S-19-35K-3C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSHeight
(mm)
Specifications

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020No fasteners included

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020Fasteners included

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035No fasteners included

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035Fasteners included

Loading...

  1. 1

Basic Information

Type Bar Number in pack 10 Material Steel Plate t=2.3
Surface finish 3C trivalent chromate

Additional Products in this Category

Tech Support