(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Inserted into low-pressure bus bars for support.
[Features]
· Capable of a broad range of copper band support, from 8 mm to 20 mm.
· The width of the groups between face A and face B differs, so please use the group that matches the plate thickness of the copper band.
· Insulation bolts are included, so please choose a product number based on the width of the copper band.
Type | Holder | Applicable copper band width(mm) | 50 | Applicable copper band thickness(mm) | 10 to 20 |
---|
Please check the type/dimensions/specifications of the part BHX-205-3C in the Bar Holder BHX series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy