(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Driver for Adjustment of Ceramics

Driver for Adjustment of Ceramics
  • Volume Discount

Zirconia ceramic chip. This non-conductive and non-magnetic material is optimal for use in high frequency applications.

[Features]
- A zirconia ceramic chip.
- This non-conductive and non-magnetic material is optimal for use in high frequency applications.
- Adjustment work can be carried out smoothly.
- The handle is treated with a static electricity prevention agent.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

9000+1.7X30

 
Part Number
9000+1.7X30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip shape Positive Tip size No.1.7 Blade width(mm) 1.7
Shaft length(mm) 30 Total length(mm) 125 Shaft diameter(mm) 2.6

Please check the type/dimensions/specifications of the part 9000+1.7X30 in the Driver for Adjustment of Ceramics series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.