(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral tube nylon

Spiral tube nylon
  • Volume Discount

Wound to wire bundle for bundling and protection. · Features superior heat resistance.

[Features]
Nylon 6 spiral features excellent heat and flame resistance compared to polyethylene.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
KSN-2
KSN-4
KSN-6
KSN-9
KSN-9B
KSN-12B
KSN-15
KSN-15B
KSN-20B
KSN-25
KSN-25B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor Internal diameter
(mm)
Outer diameter
(mm)
Color Wire bundle range
(Φ)
Length
(m)
1 Piece(s)Available

23 Days or more

-Natural2.63.6Natural3 to 7100
1 Piece(s)Available

8 Days or more

10Natural45.5Natural4 to 12100
1 Piece(s)Available

23 Days or more

-Natural67.6Natural6 to 18100
1 Piece(s)Available

8 Days or more

10Natural910.6Natural9 to 2850
1 Piece(s)Available

23 Days or more

-Black910.6Black9 to 2850
1 Piece(s)Available

23 Days or more

-Black1213.6Black12 to 3550
1 Piece(s)Available

23 Days or more

-Natural1516.6Natural15 to 4525
1 Piece(s)Available

23 Days or more

-Black1516.6Black15 to 4525
1 Piece(s)Available

23 Days or more

-Black2021.6Black20 to 6025
1 Piece(s)Available

23 Days or more

-Natural2527Natural25 to 7525
1 Piece(s)Available

23 Days or more

-Black2527Black25 to 7525

Loading...

  1. 1

Basic Information

Material Nylon Product Type Other Material 6 nylon

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.