(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible type spiral tube

Flexible type spiral tube

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Protects electric wire bundles in wound tie. Thin, flexible type.

[Features]
・Flexible (thin) type spiral tube.
・Large aperture diameter no larger than 50φ.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
KS-2.6
KS-2.6B
KS-4
KS-4B
KS-6
KS-6B
KS-8
KS-8B
KS-9
KS-9B
KS-10B
KS-12
KS-12B
KS-15
KS-15B
KS-20
KS-20B
KS-25
KS-25B
KS-30
KS-30B
KS-40
KS-40B
KS-50
KS-50B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor Internal diameter
(mm)
Outer diameter
(mm)
Color Length
(m)
1 Piece(s)Available

8 Days or more

10Natural2.64Natural100
1 Piece(s)Available

8 Days or more

10Black2.64Black100
1 Piece(s)Available

8 Days or more

10Natural45.4Natural100
1 Piece(s)Available

8 Days or more

10Black45.4Black100
1 Piece(s)Available

8 Days or more

10Natural67.4Natural100
1 Piece(s)Available

8 Days or more

10Black67.4Black100
1 Piece(s)Available

8 Days or more

10Natural89.4Natural50
1 Piece(s)Available

8 Days or more

10Black89.4Black50
1 Piece(s)Available

8 Days or more

10Natural910.6Natural50
1 Piece(s)Available

8 Days or more

10Black910.6Black50
1 Piece(s)Available

8 Days or more

10Black1011.6Black50
1 Piece(s)Available

8 Days or more

10Natural1214Natural50
1 Piece(s)Available

8 Days or more

10Black1214Black50
1 Piece(s)Available

8 Days or more

10Natural1517.4Natural50
1 Piece(s)Available

8 Days or more

10Black1517.4Black50
1 Piece(s)Available

8 Days or more

10Natural2022.8Natural25
1 Piece(s)Available

8 Days or more

10Black2022.8Black25
1 Piece(s)Available

8 Days or more

10Natural2527.8Natural20
1 Piece(s)Available

8 Days or more

10Black2527.8Black20
1 Piece(s)Available

8 Days or more

10Natural3034Natural10
1 Piece(s)Available

8 Days or more

10Black3034Black10
1 Piece(s)Available

8 Days or more

10Natural4044.6Natural10
1 Piece(s)Available

8 Days or more

10Black4044.6Black10
1 Piece(s)Available

8 Days or more

10Natural5055Natural10
1 Piece(s)Available

8 Days or more

10Black5055Black10

Loading...

  1. 1

Basic Information

Material Polyethylene Product Type Other Material Polyethylene

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.