(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat-Blade Type Outlet Plate 15 A/20 A Duplex Type × 2-Gang

Flat-Blade Type Outlet Plate 15 A/20 A Duplex Type × 2-Gang
  • Volume Discount

A 2-gang outlet plate compatible with a variety of embedded outlets (duplex type), including flat-blade 15 A/20 A embedded outlets (duplex type).

[Features]
· An outlet plate compatible with a variety of embedded outlets, including flat-blade type embedded outlets

PDF

Part Number

Configured Part Number is shown.

V42S

 
Part Number
V42S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Color Silver

Please check the type/dimensions/specifications of the part V42S in the Flat-Blade Type Outlet Plate 15 A/20 A Duplex Type × 2-Gang series.

Additional Products in this Category

Tech Support