(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Half Coupling, BSPT Female x Butt Weld, 316 Stainless Steel, Class 150

Pipe Fitting - Half Coupling, BSPT Female x Butt Weld, 316 Stainless Steel, Class 150

316 stainless steel Half Coupling has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7525
ZUSA-PF-7526
ZUSA-PF-7527
ZUSA-PF-7528
ZUSA-PF-7529
ZUSA-PF-7530
ZUSA-PF-7531
ZUSA-PF-7532
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/8" BSPT Female1/8" Butt Weld1/8"
1 Piece(s)

13 Days

1/4" BSPT Female1/4" Butt Weld1/4"
1 Piece(s)

13 Days

3/8" BSPT Female3/8" Butt Weld3/8"
1 Piece(s)

13 Days

1/2" BSPT Female1/2" Butt Weld1/2"
1 Piece(s)

13 Days

3/4" BSPT Female3/4" Butt Weld3/4"
1 Piece(s)

13 Days

1" BSPT Female1" Butt Weld1"
1 Piece(s)

13 Days

1-1/2" BSPT Female1-1/2" Butt Weld1-1/2"
1 Piece(s)

13 Days

2" BSPT Female2" Butt Weld2"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Thread Type Rc
Surface Treatment Not Provided Material 316 Stainless Steel Style Half Coupling
Shape Straight Pipe Thread Type BSPT

Additional Products in this Category

Tech Support