(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushing - Black Zinc-Plated Brass, Pipe Fitting, Female NPTF to Male NPTF, Class 1000 (Part Numbers)

Bushing - Black Zinc-Plated Brass, Pipe Fitting, Female NPTF to Male NPTF, Class 1000

Brass Hex Bushing Female - Male NPTF pipe fitting has good corrosion resistance and is an excellent choice for use with hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Black zinc finish is electrically conductive and offers a greater corrosion protection over a black oxide finish. Zinc coating increases the life-span of the metal and corrodes 100xx slower than other metal coatings.

PDF

Part Number

Configured Part Number is shown.

ZUSA-PF-9087

 
Part Number
ZUSA-PF-9087
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

13 Days

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment Zinc Plating Max. Operating Pressure 1000
Thread Size 1(inch) 1/4 Connection Thread Type NPT

Please check the type/dimensions/specifications of the part ZUSA-PF-9087 in the Bushing - Black Zinc-Plated Brass, Pipe Fitting, Female NPTF to Male NPTF, Class 1000 series.

Additional Products in this Category

Tech Support