(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Instrumentation Tube Fittings, Double Ferrule, Male BSPP, Brass

Connector - Straight, Instrumentation Tube Fittings, Double Ferrule, Male BSPP, Brass

Straight Male-Male Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications. Brass is a durable and malleable material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-738
ZUSA-TF-YL-739
ZUSA-TF-YL-740
ZUSA-TF-YL-741
ZUSA-TF-YL-742
ZUSA-TF-YL-743
ZUSA-TF-YL-744
ZUSA-TF-YL-745
ZUSA-TF-YL-746
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

1/8"1/8" Tube1/8" BSPP Male1/8"2,900 psi
1 Piece(s)

13 Days

1/4"1/4" Tube1/8" BSPP Male1/4"2,900 psi
1 Piece(s)

13 Days

1/4"1/4" Tube1/4" BSPP Male1/4"2,900 psi
1 Piece(s)

13 Days

1/4"1/4" Tube1/2" BSPP Male1/4"2,350 psi
1 Piece(s)

13 Days

3/8"3/8" Tube1/4" BSPP Male3/8"2,900 psi
1 Piece(s)

13 Days

3/8"3/8" Tube3/8" BSPP Male3/8"2,900 psi
1 Piece(s)

13 Days

3/8"3/8" Tube1/2" BSPP Male3/8"2,350 psi
1 Piece(s)

13 Days

1/2"1/2" Tube1/4" BSPP Male1/2"2,350 psi
1 Piece(s)

13 Days

1/2"1/2" Tube1/2" BSPP Male1/2"2,350 psi

Loading...

  1. 1

Basic Information

Connection Types Male BSPP Thread-to-Tube Connection Shape Male Straight Material Brass
Thread Types Male BSPP Material Brass Style Male Straight
Shape Straight

Additional Products in this Category

Tech Support