(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug - Square Head, Aluminum, Pipe Fitting, Male NPT, Class 150 (Part Numbers)

Plug - Square Head, Aluminum, Pipe Fitting, Male NPT, Class 150

Square Head Male NPT Plug made from Aluminum is lighter weight than steel or copper, and is well-known for being corrosion resistant. Both indoor and outdoor applications include plumbing, and compressed air systems, racks and railings, hydraulic systems, and fuel lines. Heat-conductive capabilities make the material a good alternative to steel. Aluminum pipe fittings come in a variety of sizes and shapes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-9577
ZUSA-PF-9578
ZUSA-PF-9579
ZUSA-PF-9580
ZUSA-PF-9581
ZUSA-PF-9582
ZUSA-PF-9583
ZUSA-PF-9584
ZUSA-PF-9585
ZUSA-PF-9586
ZUSA-PF-9587
ZUSA-PF-9588
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/8
1 Piece(s)

13 Days

1/4
1 Piece(s)

13 Days

3/8
1 Piece(s)

13 Days

1/2
1 Piece(s)

13 Days

3/4
1 Piece(s)

13 Days

1
1 Piece(s)

13 Days

1 1/4
1 Piece(s)

13 Days

1 1/2
1 Piece(s)

Quote

2
1 Piece(s)

13 Days

2 1/2
1 Piece(s)

51 Days

3
1 Piece(s)

13 Days

4

Loading...

  1. 1

Basic Information

Material Aluminum Max. Operating Pressure 150 Connection Thread Type NPT

Additional Products in this Category

Tech Support