(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

45° Elbows - Aluminum, Pipe Fitting, Female NPT to Male NPT, Class 150 (Part Numbers)

45° Elbows - Aluminum, Pipe Fitting, Female NPT to Male NPT, Class 150

45 Degree Elbow Female - Male NPT pipe fitting made of Aluminum is lighter weight than steel or copper, and is well-known for being corrosion resistant. Both indoor and outdoor applications include plumbing, and compressed air systems, racks and railings, hydraulic systems, and fuel lines. Heat-conductive capabilities make the material a good alternative to steel. Aluminum pipe fittings come in a variety of sizes and shapes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-9514
ZUSA-PF-9515
ZUSA-PF-9516
ZUSA-PF-9517
ZUSA-PF-9518
ZUSA-PF-9519
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/2
1 Piece(s)

13 Days

3/4
1 Piece(s)

51 Days

1
1 Piece(s)

13 Days

1 1/4
1 Piece(s)

13 Days

1 1/2
1 Piece(s)

13 Days

2

Loading...

  1. 1

Basic Information

Material Aluminum Max. Operating Pressure 150 Connection Shape Elbow
Connection Thread Type NPT

Additional Products in this Category

Tech Support