(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Aluminum, Pipe Fitting, Female NPT to Male NPT, Class 150

90° Elbows - Aluminum, Pipe Fitting, Female NPT to Male NPT, Class 150

Female - Male NPT Street Elbow Pipe Fitting made of Aluminum is lighter weight than steel or copper, and is well-known for being corrosion resistant. Both indoor and outdoor applications include plumbing, and compressed air systems, racks and railings, hydraulic systems, and fuel lines. Heat-conductive capabilities make the material a good alternative to steel. Aluminum pipe fittings come in a variety of sizes and shapes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-9486
ZUSA-PF-9487
ZUSA-PF-9488
ZUSA-PF-9489
ZUSA-PF-9490
ZUSA-PF-9491
ZUSA-PF-9492
ZUSA-PF-9493
ZUSA-PF-9494
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/8
1 Piece(s)

13 Days

1/4
1 Piece(s)

13 Days

3/8
1 Piece(s)

Quote

1/2
1 Piece(s)

13 Days

3/4
1 Piece(s)

13 Days

1
1 Piece(s)

81 Days

1 1/4
1 Piece(s)

13 Days

1 1/2
1 Piece(s)

13 Days

2

Loading...

  1. 1

Basic Information

Material Aluminum Max. Operating Pressure 150 Connection Shape Elbow
Connection Thread Type NPT

Additional Products in this Category

Tech Support