(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter - Brass, Pipe Fitting, Female NPT to Male BSPP, Class 1000

Adapter - Brass, Pipe Fitting, Female NPT to Male BSPP, Class 1000

Female NPT - Male BSPP Adapter Instrumentation Pipe Fitting made of Brass has good corrosion resistance and is an excellent choice for use with hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-9305
ZUSA-PF-9306
ZUSA-PF-9307
ZUSA-PF-9308
ZUSA-PF-9309
ZUSA-PF-9310
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/8
1 Piece(s)

13 Days

1/4
1 Piece(s)

81 Days

3/8
1 Piece(s)

13 Days

1/2
1 Piece(s)

13 Days

3/4
1 Piece(s)

13 Days

1

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 1000 Connection Thread Type NPT

Additional Products in this Category

Tech Support