(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Coupler - Black Zinc-Plated Brass, Pipe Fitting, Female NPTF, Class 1000 (Part Numbers)

Hex Coupler - Black Zinc-Plated Brass, Pipe Fitting, Female NPTF, Class 1000

Female NPTF Pipe Coupling made of Black Zinc-Plated Brass has good corrosion resistance and zinc offers additional corrosion control or sacrificial anode, and is an excellent choice for use with hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Black zinc finish is electrically conductive and offers a greater corrosion protection over a black oxide finish. Zinc coating increases the life-span of the metal and corrodes 100xx slower than other metal coatings.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-9070
ZUSA-PF-9071
ZUSA-PF-9072
ZUSA-PF-9073
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/8
1 Piece(s)

13 Days

1/4
1 Piece(s)

13 Days

3/8
1 Piece(s)

13 Days

1/2

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment Zinc Plating Max. Operating Pressure 1000
Connection Thread Type NPT

Additional Products in this Category

Tech Support