(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hex Bushing - Brass, Pipe Fitting, Female BSPT to Male BSPT, Class 125

Hex Bushing - Brass, Pipe Fitting, Female BSPT to Male BSPT, Class 125

Brass is an excellent choice for Hex Bushing Female - Male BSPT Pipes with Thread Sealant for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10654
ZUSA-PF-10655
ZUSA-PF-10656
ZUSA-PF-10657
ZUSA-PF-10658
ZUSA-PF-10659
ZUSA-PF-10660
ZUSA-PF-10661
ZUSA-PF-10662
ZUSA-PF-10663
ZUSA-PF-10664
ZUSA-PF-10665
ZUSA-PF-10666
ZUSA-PF-10667
ZUSA-PF-10668
ZUSA-PF-10669
ZUSA-PF-10670
ZUSA-PF-10671
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)
1 Piece(s)

81 Days

1/21/8
1 Piece(s)

81 Days

1/21/4
1 Piece(s)

81 Days

1/23/8
1 Piece(s)

81 Days

3/41/4
1 Piece(s)

Quote

3/43/8
1 Piece(s)

Quote

3/41/2
1 Piece(s)

81 Days

11/2
1 Piece(s)

81 Days

13/4
1 Piece(s)

81 Days

1 1/43/4
1 Piece(s)

51 Days

1 1/41
1 Piece(s)

51 Days

1 1/21/4
1 Piece(s)

81 Days

1 1/21/2
1 Piece(s)

51 Days

1 1/23/4
1 Piece(s)

81 Days

1 1/21
1 Piece(s)

51 Days

1 1/21 1/4
1 Piece(s)

81 Days

21
1 Piece(s)

81 Days

21 1/4
1 Piece(s)

81 Days

21 1/2

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type R

Additional Products in this Category

Tech Support