(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug - Square Socket, Brass, Pipe Fitting Male NPT, Class 125

Plug - Square Socket, Brass, Pipe Fitting Male NPT, Class 125

Brass Square Socket Male NPT Plug is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-10556
ZUSA-PF-10557
ZUSA-PF-10558
ZUSA-PF-10559
ZUSA-PF-10560
ZUSA-PF-10561
ZUSA-PF-10562
ZUSA-PF-10563
ZUSA-PF-10564
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/2
1 Piece(s)

51 Days

3/4
1 Piece(s)

13 Days

1
1 Piece(s)

13 Days

1 1/4
1 Piece(s)

13 Days

1 1/2
1 Piece(s)

13 Days

2
1 Piece(s)

13 Days

2 1/2
1 Piece(s)

13 Days

3
1 Piece(s)

13 Days

4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type NPT

Additional Products in this Category

Tech Support