(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Tees - Brass, Pipe Fitting Female BSPT, Class 125 (Part Numbers)

Tees - Brass, Pipe Fitting Female BSPT, Class 125

Brass Female Tee Pipe Fitting is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10449
ZUSA-PF-10450
ZUSA-PF-10451
ZUSA-PF-10452
ZUSA-PF-10453
ZUSA-PF-10454
ZUSA-PF-10455
ZUSA-PF-10456
ZUSA-PF-10457
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/8
1 Piece(s)

13 Days

1/4
1 Piece(s)

13 Days

3/8
1 Piece(s)

Quote

1/2
1 Piece(s)

13 Days

3/4
1 Piece(s)

13 Days

1
1 Piece(s)

13 Days

1 1/4
1 Piece(s)

13 Days

1 1/2
1 Piece(s)

13 Days

2 1/4

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type Rc

Additional Products in this Category

Tech Support