(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Elbow - Female NPT, Brass, Class 125

Elbow - Female NPT, Brass, Class 125

Female Elbow Pipe Fitting made of Brass is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

ZUSA-PF-10361

 
Part Number
ZUSA-PF-10361
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

Quote

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Shape Elbow
Thread Size 1(inch) 4 Connection Thread Type NPT

Please check the type/dimensions/specifications of the part ZUSA-PF-10361 in the Elbow - Female NPT, Brass, Class 125 series.

Additional Products in this Category

Tech Support