(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Reducing Coupling, Female BSPT, 304 Stainless Steel, Class 150 (Part Numbers)

Pipe Fitting - Reducing Coupling, Female BSPT, 304 Stainless Steel, Class 150

304 stainless steel Reducing Coupling can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8146
ZUSA-PF-8147
ZUSA-PF-8148
ZUSA-PF-8149
ZUSA-PF-8150
ZUSA-PF-8151
ZUSA-PF-8152
ZUSA-PF-8153
ZUSA-PF-8154
ZUSA-PF-8155
ZUSA-PF-8156
ZUSA-PF-8157
ZUSA-PF-8158
ZUSA-PF-8159
ZUSA-PF-8160
ZUSA-PF-8161
ZUSA-PF-8162
ZUSA-PF-8163
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/4" BSPT Female1/8" BSPT Female1/4" x 1/8"
1 Piece(s)

13 Days

3/8" BSPT Female1/8" BSPT Female3/8" x 1/8"
1 Piece(s)

13 Days

3/8" BSPT Female1/4" BSPT Female3/8" x 1/4"
1 Piece(s)

13 Days

1/2" BSPT Female1/8" BSPT Female1/2" x 1/8"
1 Piece(s)

13 Days

1/2" BSPT Female1/4" BSPT Female1/2" x 1/4"
1 Piece(s)

13 Days

1/2" BSPT Female3/8" BSPT Female1/2" x 3/8"
1 Piece(s)

13 Days

3/4" BSPT Female1/4" BSPT Female3/4" x 1/4"
1 Piece(s)

13 Days

3/4" BSPT Female3/8" BSPT Female3/4" x 3/8"
1 Piece(s)

13 Days

3/4" BSPT Female1/2" BSPT Female3/4" x 1/2"
1 Piece(s)

13 Days

1" BSPT Female1/4" BSPT Female1" x 1/4"
1 Piece(s)

13 Days

1" BSPT Female3/8" BSPT Female1" x 3/8"
1 Piece(s)

13 Days

1" BSPT Female1/2" BSPT Female1" x 1/2"
1 Piece(s)

13 Days

1" BSPT Female3/4" BSPT Female1" x 3/4"
1 Piece(s)

13 Days

1-1/2" BSPT Female3/4" BSPT Female1-1/2" x 3/4"
1 Piece(s)

13 Days

1-1/2" BSPT Female1" BSPT Female1-1/2" x 1"
1 Piece(s)

13 Days

1-1/2" BSPT Female1-1/4" BSPT Female1-1/2" x 1-1/4"
1 Piece(s)

13 Days

2" BSPT Female1" BSPT Female2" x 1"
1 Piece(s)

13 Days

2" BSPT Female1-1/2" BSPT Female2" x 1-1/2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Thread Type Rc
Surface Treatment Not Provided Material 304 Stainless Steel Style Reducing Coupling
Shape Straight Pipe Thread Type BSPT

Additional Products in this Category

Tech Support