(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Instrumentation Tube Fittings, Male BSPT, Brass

90° Elbows - Instrumentation Tube Fittings, Male BSPT, Brass

Male-Male Elbow Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-673
ZUSA-TF-YL-674
ZUSA-TF-YL-675
ZUSA-TF-YL-676
ZUSA-TF-YL-677
ZUSA-TF-YL-678
ZUSA-TF-YL-679
ZUSA-TF-YL-680
ZUSA-TF-YL-681
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

6mm6mm Tube1/4" BSPT Male6mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube3/8" BSPT Male6mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube1/2" BSPT Male6mm2,350 psi
1 Piece(s)

13 Days

10mm10mm Tube1/4" BSPT Male10mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube3/8" BSPT Male10mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube1/2" BSPT Male10mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube1/4" BSPT Male12mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube3/8" BSPT Male12mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube1/2" BSPT Male12mm2,350 psi

Loading...

  1. 1

Basic Information

Connection Types Male BSPT Thread-to-Tube Connection Shape Male Elbow Material Brass
Thread Types Male BSPT Material Brass Style Male Elbow
Shape 90 Degree Elbow

Additional Products in this Category

Tech Support