(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Nylon, D.O.T., Reinforced

Tubing - Nylon, D.O.T., Reinforced

D.O.T Reinforced Nylon Tubing is used to help transport different mediums in a system. D.O.T tubing meets the standards defined by SAE J844 and FMVSS 106 for air brake systems. This material exhibits outstanding abrasion, chemical, impact, moisture, and temperature resistance.*Note: image may not represent exact color of part. Select desired color.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-HT-2831
ZUSA-HT-2832
ZUSA-HT-2835
ZUSA-HT-2836
ZUSA-HT-2837
ZUSA-HT-2838
ZUSA-HT-2841
ZUSA-HT-2842
ZUSA-HT-2843
ZUSA-HT-2849
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. D
(Ø)
I.D. d
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length
1 Piece(s)

13 Days

Black3/8"0.251"58null~3500 ft.
1 Piece(s)

13 Days

Blue3/8"0.251"58null~3500 ft.
1 Piece(s)

13 Days

Red3/8"0.251"58null~3500 ft.
1 Piece(s)

13 Days

Yellow3/8"0.251"58null~3500 ft.
1 Piece(s)

13 Days

Black1/2"0.376"58null~2500 ft.
1 Piece(s)

13 Days

Blue1/2"0.376"58null~2500 ft.
1 Piece(s)

13 Days

Red1/2"0.376"58null~2500 ft.
1 Piece(s)

13 Days

Yellow1/2"0.376"58null~2500 ft.
1 Piece(s)

Quote

Black5/8"0.441"89null~2200 ft.
1 Piece(s)

13 Days

Black3/4"0.566"89null~2200 ft.

Loading...

  1. 1

Basic Information

Type Coil Material Nylon Applicable Fluid Water / Air / Chemical
Material: Nylon Nylon 12 Operating Environment Standard / Pressure Resistance / Abrasion Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -40::115
Durometer 68D Reinforcement Nylon Braid Specs Met FMVSS 106, SAE J844 B

Additional Products in this Category

Tech Support