(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Close Pipe Nipple - BSPT x Male NPT, 304 Stainless Steel, Schedule 40

Close Pipe Nipple - BSPT x Male NPT, 304 Stainless Steel, Schedule 40

Close Pipe Nipples make a watertight seal when they’re used for connecting piping to threaded fittings, valves or equipment. 304 stainless steel has excellent corrosion resistance while being durable.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-10837
ZUSA-PF-11147
ZUSA-PF-11148
ZUSA-PF-11149
ZUSA-PF-11150
ZUSA-PF-11151
ZUSA-PF-11152
ZUSA-PF-11153
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size Length
1 Piece(s)

Quote

1/4" BSPT Male1/4" BSPT Male1/8"3/4"
1 Piece(s)

Quote

3/8" BSPT Male3/8" BSPT Male1/4"7/8"
1 Piece(s)

Quote

1/2" BSPT Male1/2" BSPT Male3/8"1"
1 Piece(s)

Quote

3/4" BSPT Male3/4" BSPT Male1/2"1-1/8"
1 Piece(s)

Quote

1" BSPT Male1" BSPT Male3/4"1-3/8"
1 Piece(s)

Quote

1-1/2" BSPT Male1-1/2" BSPT Male1"1-1/2"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male1-1/2"1-3/4"
1 Piece(s)

Quote

1/8" BSPT Male1/8" BSPT Male2"2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Equal Dia., Different
Connecting Shape Nipples Connection Thread Type M1 R Connection Thread Type M2 NPT
Applicable Fluid Water / Gas / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less

Additional Products in this Category

Tech Support