(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Blind, Black-Coated Steel, Class 1500

Pipe Flange - Blind, Black-Coated Steel, Class 1500

Flange gaskets are used to fill in the small spaces in order to create a seal between two flanges. These gaskets are made to comply with ANSI standards and are made with metal fillers, allowing this material to be picked up by metal detection systems should they tear or fall into the process stream. The silicone grades are also made of FDA-compliant materials for food and beverage applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-585
BULK-PF-586
BULK-PF-587
BULK-PF-588
BULK-PF-589
BULK-PF-590
BULK-PF-591
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD
1 Piece(s)

13 Days

1/2"4-3/4"
1 Piece(s)

13 Days

3/4"5-1/8"
1 Piece(s)

13 Days

1"5-7/8"
1 Piece(s)

13 Days

1-1/2"7"
1 Piece(s)

13 Days

2"8-1/2"
1 Piece(s)

13 Days

3"10-1/2"
1 Piece(s)

13 Days

4"12-1/4"

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 10 Connection Type Flanged Connecting Shape Flange
Connection Thread Type M1 None Connection Thread Type M2 None Surface Treatment Black Oxide Coating
Applicable Fluid Water / Gas / Oil Divisions of Max. Operating Pressure 5.0 MPa to 10.0 MPa

Additional Products in this Category

Tech Support