(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Socket Weld, Black-Coated Steel, Class 600

Pipe Flange - Socket Weld, Black-Coated Steel, Class 600

Socket Weld Flange connects piping and components in a pipe system using bolted connections and gaskets and relocate stress to pipes. Black-coated steel offers more corrosion resistance while protecting the steel.

PDF

Part Number

Configured Part Number is shown.

Part Number
BULK-PF-426
BULK-PF-427
BULK-PF-428
BULK-PF-429
BULK-PF-430
BULK-PF-431
BULK-PF-432
BULK-PF-433
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD
1 Piece(s)

13 Days

1/2"3-3/4"
1 Piece(s)

13 Days

3/4"4-5/8"
1 Piece(s)

13 Days

1"4-7/8"
1 Piece(s)

13 Days

1-1/4"5-1/4"
1 Piece(s)

13 Days

1-1/2"6-1/8"
1 Piece(s)

13 Days

2"6-1/2"
1 Piece(s)

13 Days

2-1/2"7-1/2"
1 Piece(s)

13 Days

3"8-1/4"
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 4 Connection Type Flanged Surface Treatment Black Oxide Coating
Applicable Fluid Water / Gas / Oil Divisions of Max. Operating Pressure 3.0 MPa to 5.0 MPa

Additional Products in this Category

Tech Support