(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
O-rings are designed to be seated and compressed during assembly in order to create a seal. Cord stock, also known as rubber cord, is used to create o-rings whenever a molded o-ring is unsuitable. Silicone o-rings are made of FDA-compliant materials and is ideal for use in food and beverage applications. Silicone has excellent temperature range and good resistance to mild chemicals, animal & vegetable oils. Metal detectable grades are also available.
Loading...
Type | Others | Material | Silicon Rubber | Environment, Applications | Mineral Oil Resistant / Animal and Vegetable Oil Resistant / Chemical Resistant / Water Resistant |
---|---|---|---|---|---|
Material | Silicone | Durometer | 70A | Cross Section Shape | Round |
Color | Blue | Grade | Metal Detectable | Specs Met | FDA 21 CFR 177.2600 |
Temperature Range | -55° to 350° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy