(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
O-rings are designed to be seated and compressed during assembly to create a seal. Different profiles are used depending on the application and use case. Buna-N is the a commonly used o-ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
Loading...
Type | Others | Material | Buna-N | Environment, Applications | Mineral Oil Resistant / Animal and Vegetable Oil Resistant / Chemical Resistant / Water Resistant |
---|---|---|---|---|---|
Material | Buna-N | Durometer | 70A | Cross Section Shape | Round |
Color | White | Grade | Food | Specs Met | FDA 21 CFR 177.2600 |
Temperature Range | -20° to 210° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy