(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Cord Stock - Buna-N

Cord Stock - Buna-N

O-rings are designed to be seated and compressed during assembly between two or more parts in order to create a seal.Cord stock, also known as rubber cord, is used to create o-rings whenever a molded o-ring is unsuitable for use. Buna-N is used as o-ring material due to its strength and durability. It is suitable for a wide range of fluids including oils, water, and mild chemicals.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-RC-1706
ZUSA-RC-1707
ZUSA-RC-1740
ZUSA-RC-1741
ZUSA-RC-1770
ZUSA-RC-1771
ZUSA-RC-1807
ZUSA-RC-1808
Part NumberMinimum order quantityVolume DiscountDays to Ship Cross Section (Actual)
1 Piece(s)

13 Days

7
1 Piece(s)

Quote

11
1 Piece(s)

81 Days

7
1 Piece(s)

81 Days

11
1 Piece(s)

13 Days

7
1 Piece(s)

81 Days

11
1 Piece(s)

13 Days

7
1 Piece(s)

13 Days

11

Loading...

  1. 1

Basic Information

Type Others Material Buna-N Environment, Applications Mineral Oil Resistant / Animal and Vegetable Oil Resistant / Chemical Resistant / Water Resistant
Material Buna-N Durometer 70A Cross Section Shape Round
Color Black Grade Standard Temperature Range 0° to 210° F

Additional Products in this Category

Tech Support