(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Bar and Plastic Sheet - UHMW Polyethylene , Glass-Filled

Plastic Bar and Plastic Sheet - UHMW Polyethylene , Glass-Filled

Glass filler makes this material stronger and more abrasion resistant than standard UHMW. UHMW Polyethylene has excellent impact resistance and a slippery surface that reduces abrasion and wear. In addition, it is a strong electrical insulator and moisture-resistant.

Tensile Strength Ratin

g: Poor

Impact Strength Rating: Excellent

Friction Rating: Very Slippery

Water Absorption Rating: Excellent

Hardness: 65D

Density: 0.038 lbs / cu. in.

Temperature Range: -75° to 180° F

Specifications Met: UL 94 HB

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PS-UHMW-GF-1
PS-UHMW-GF-2
PS-UHMW-GF-3
PS-UHMW-GF-4
PS-UHMW-GF-5
PS-UHMW-GF-6
PS-UHMW-GF-7
PS-UHMW-GF-8
PS-UHMW-GF-9
PS-UHMW-GF-10
PS-UHMW-GF-11
PS-UHMW-GF-12
PS-UHMW-GF-13
PS-UHMW-GF-14
PS-UHMW-GF-15
PS-UHMW-GF-16
PS-UHMW-GF-17
PS-UHMW-GF-18
PS-UHMW-GF-19
PS-UHMW-GF-20
PS-UHMW-GF-21
PS-UHMW-GF-22
PS-UHMW-GF-23
PS-UHMW-GF-24
PS-UHMW-GF-25
PS-UHMW-GF-26
PS-UHMW-GF-27
PS-UHMW-GF-28
PS-UHMW-GF-29
PS-UHMW-GF-30
PS-UHMW-GF-31
PS-UHMW-GF-32
PS-UHMW-GF-33
PS-UHMW-GF-34
PS-UHMW-GF-35
PS-UHMW-GF-36
PS-UHMW-GF-37
PS-UHMW-GF-38
PS-UHMW-GF-39
PS-UHMW-GF-40
PS-UHMW-GF-41
PS-UHMW-GF-42
PS-UHMW-GF-43
PS-UHMW-GF-44
PS-UHMW-GF-45
PS-UHMW-GF-46
PS-UHMW-GF-47
PS-UHMW-GF-48
PS-UHMW-GF-49
PS-UHMW-GF-50
PS-UHMW-GF-51
PS-UHMW-GF-52
PS-UHMW-GF-57
PS-UHMW-GF-58
PS-UHMW-GF-59
PS-UHMW-GF-60
PS-UHMW-GF-61
PS-UHMW-GF-62
PS-UHMW-GF-63
PS-UHMW-GF-64
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

96481/53/16
1 Piece(s)

13 Days

96481/41/4
1 Piece(s)

13 Days

96483/83/8
1 Piece(s)

13 Days

96481/21/2
1 Piece(s)

13 Days

96483/43/4
1 Piece(s)

13 Days

964811
1 Piece(s)

13 Days

661/53/16
1 Piece(s)

13 Days

12121/53/16
1 Piece(s)

13 Days

24121/53/16
1 Piece(s)

81 Days

36121/53/16
1 Piece(s)

13 Days

24241/53/16
1 Piece(s)

51 Days

48241/53/16
1 Piece(s)

81 Days

48481/53/16
1 Piece(s)

13 Days

661/41/4
1 Piece(s)

13 Days

12121/41/4
1 Piece(s)

51 Days

24121/41/4
1 Piece(s)

51 Days

36121/41/4
1 Piece(s)

51 Days

24241/41/4
1 Piece(s)

51 Days

48241/41/4
1 Piece(s)

51 Days

48481/41/4
1 Piece(s)

13 Days

663/83/8
1 Piece(s)

13 Days

12123/83/8
1 Piece(s)

13 Days

24123/83/8
1 Piece(s)

13 Days

36123/83/8
1 Piece(s)

51 Days

24243/83/8
1 Piece(s)

51 Days

48243/83/8
1 Piece(s)

81 Days

48483/83/8
1 Piece(s)

13 Days

661/21/2
1 Piece(s)

13 Days

12121/21/2
1 Piece(s)

13 Days

24121/21/2
1 Piece(s)

13 Days

36121/21/2
1 Piece(s)

13 Days

24241/21/2
1 Piece(s)

51 Days

48241/21/2
1 Piece(s)

81 Days

48481/21/2
1 Piece(s)

13 Days

663/43/4
1 Piece(s)

13 Days

12123/43/4
1 Piece(s)

81 Days

24123/43/4
1 Piece(s)

13 Days

36123/43/4
1 Piece(s)

13 Days

24243/43/4
1 Piece(s)

51 Days

48243/43/4
1 Piece(s)

81 Days

48483/43/4
1 Piece(s)

13 Days

6611
1 Piece(s)

13 Days

121211
1 Piece(s)

51 Days

241211
1 Piece(s)

51 Days

361211
1 Piece(s)

13 Days

242411
1 Piece(s)

51 Days

482411
1 Piece(s)

81 Days

484811
1 Piece(s)

13 Days

121/21/53/16
1 Piece(s)

81 Days

241/21/53/16
1 Piece(s)

13 Days

361/21/53/16
1 Piece(s)

81 Days

481/21/53/16
1 Piece(s)

13 Days

1211/53/16
1 Piece(s)

81 Days

2411/53/16
1 Piece(s)

13 Days

3611/53/16
1 Piece(s)

13 Days

4811/53/16
1 Piece(s)

81 Days

121 1/21/53/16
1 Piece(s)

81 Days

241 1/21/53/16
1 Piece(s)

13 Days

361 1/21/53/16
1 Piece(s)

13 Days

481 1/21/53/16

Loading...

Basic Information

Material Ultra High-Molecular Polyethylene Grade Standard Color Blue
Clarity Opaque Tensile Strength 4,400 psi Impact Strength 16.0 ft. - lbs./in.
Coefficient of friction 0.15 Water Absorption 0.0001 Detailed, Material UHMW Polyethylene

Additional Products in this Category

Tech Support