(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Bar - Polycarbonate, Antistatic (Part Numbers)

Plastic Bar - Polycarbonate, Antistatic

Antistatic coating prevents the buildup of static charges and protects sensitive equipment from damage. Polycarbonate is clear for applications that require seeing through the panel and has excellent resistance to impact, shock, and strikes.

Tensile Strength Rating: Good

Impact Strength Rating: Excellent

Friction Rating: Slippery

Water Absorption Rating: Good

Hardness: Rockwell R120

Density: 0.043 lbs / cu. in.

Temperature Range: -40° to 240° F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PS-PC-ESD-1
PS-PC-ESD-2
PS-PC-ESD-3
PS-PC-ESD-4
PS-PC-ESD-5
PS-PC-ESD-6
PS-PC-ESD-7
PS-PC-ESD-8
PS-PC-ESD-9
PS-PC-ESD-10
PS-PC-ESD-11
PS-PC-ESD-12
PS-PC-ESD-13
PS-PC-ESD-14
PS-PC-ESD-15
PS-PC-ESD-16
PS-PC-ESD-17
PS-PC-ESD-18
PS-PC-ESD-19
PS-PC-ESD-20
PS-PC-ESD-21
PS-PC-ESD-22
PS-PC-ESD-23
PS-PC-ESD-24
PS-PC-ESD-25
PS-PC-ESD-26
PS-PC-ESD-27
PS-PC-ESD-28
PS-PC-ESD-29
PS-PC-ESD-30
PS-PC-ESD-31
PS-PC-ESD-32
PS-PC-ESD-33
PS-PC-ESD-34
PS-PC-ESD-35
PS-PC-ESD-42
PS-PC-ESD-43
PS-PC-ESD-44
PS-PC-ESD-48
PS-PC-ESD-49
PS-PC-ESD-50
PS-PC-ESD-54
PS-PC-ESD-55
PS-PC-ESD-56
PS-PC-ESD-63
PS-PC-ESD-64
PS-PC-ESD-65
PS-PC-ESD-69
PS-PC-ESD-70
PS-PC-ESD-71
PS-PC-ESD-75
PS-PC-ESD-76
PS-PC-ESD-77
PS-PC-ESD-84
PS-PC-ESD-85
PS-PC-ESD-86
PS-PC-ESD-90
PS-PC-ESD-91
PS-PC-ESD-92
PS-PC-ESD-96
PS-PC-ESD-97
PS-PC-ESD-98
PS-PC-ESD-105
PS-PC-ESD-106
PS-PC-ESD-107
PS-PC-ESD-111
PS-PC-ESD-112
PS-PC-ESD-113
PS-PC-ESD-117
PS-PC-ESD-118
PS-PC-ESD-119
PS-PC-ESD-126
PS-PC-ESD-127
PS-PC-ESD-128
PS-PC-ESD-132
PS-PC-ESD-133
PS-PC-ESD-134
PS-PC-ESD-138
PS-PC-ESD-139
PS-PC-ESD-140
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

96481/81/8
1 Piece(s)

51 Days

96481/53/16
1 Piece(s)

13 Days

96481/41/4
1 Piece(s)

13 Days

96483/83/8
1 Piece(s)

13 Days

96481/21/2
1 Piece(s)

51 Days

661/81/8
1 Piece(s)

51 Days

12121/81/8
1 Piece(s)

51 Days

24121/81/8
1 Piece(s)

13 Days

24241/81/8
1 Piece(s)

51 Days

48241/81/8
1 Piece(s)

13 Days

48481/81/8
1 Piece(s)

13 Days

661/53/16
1 Piece(s)

13 Days

12121/53/16
1 Piece(s)

13 Days

24121/53/16
1 Piece(s)

13 Days

24241/53/16
1 Piece(s)

51 Days

48241/53/16
1 Piece(s)

81 Days

48481/53/16
1 Piece(s)

13 Days

661/41/4
1 Piece(s)

81 Days

12121/41/4
1 Piece(s)

Quote

24121/41/4
1 Piece(s)

81 Days

24241/41/4
1 Piece(s)

81 Days

48241/41/4
1 Piece(s)

Quote

48481/41/4
1 Piece(s)

81 Days

663/83/8
1 Piece(s)

51 Days

12123/83/8
1 Piece(s)

13 Days

24123/83/8
1 Piece(s)

51 Days

24243/83/8
1 Piece(s)

51 Days

48243/83/8
1 Piece(s)

81 Days

48483/83/8
1 Piece(s)

13 Days

661/21/2
1 Piece(s)

13 Days

12121/21/2
1 Piece(s)

81 Days

24121/21/2
1 Piece(s)

13 Days

24241/21/2
1 Piece(s)

51 Days

48241/21/2
1 Piece(s)

81 Days

48481/21/2
1 Piece(s)

51 Days

1211/81/8
1 Piece(s)

Quote

2411/81/8
1 Piece(s)

13 Days

4811/81/8
1 Piece(s)

Quote

1221/81/8
1 Piece(s)

13 Days

2421/81/8
1 Piece(s)

Quote

4821/81/8
1 Piece(s)

13 Days

1241/81/8
1 Piece(s)

Quote

2441/81/8
1 Piece(s)

Quote

4841/81/8
1 Piece(s)

13 Days

1211/53/16
1 Piece(s)

81 Days

2411/53/16
1 Piece(s)

81 Days

4811/53/16
1 Piece(s)

81 Days

1221/53/16
1 Piece(s)

81 Days

2421/53/16
1 Piece(s)

81 Days

4821/53/16
1 Piece(s)

81 Days

1241/53/16
1 Piece(s)

81 Days

2441/53/16
1 Piece(s)

13 Days

4841/53/16
1 Piece(s)

81 Days

1211/41/4
1 Piece(s)

81 Days

2411/41/4
1 Piece(s)

13 Days

4811/41/4
1 Piece(s)

13 Days

1221/41/4
1 Piece(s)

81 Days

2421/41/4
1 Piece(s)

13 Days

4821/41/4
1 Piece(s)

13 Days

1241/41/4
1 Piece(s)

13 Days

2441/41/4
1 Piece(s)

13 Days

4841/41/4
1 Piece(s)

81 Days

1213/83/8
1 Piece(s)

81 Days

2413/83/8
1 Piece(s)

81 Days

4813/83/8
1 Piece(s)

81 Days

1223/83/8
1 Piece(s)

13 Days

2423/83/8
1 Piece(s)

81 Days

4823/83/8
1 Piece(s)

81 Days

1243/83/8
1 Piece(s)

51 Days

2443/83/8
1 Piece(s)

13 Days

4843/83/8
1 Piece(s)

51 Days

1211/21/2
1 Piece(s)

81 Days

2411/21/2
1 Piece(s)

81 Days

4811/21/2
1 Piece(s)

13 Days

1221/21/2
1 Piece(s)

13 Days

2421/21/2
1 Piece(s)

51 Days

4821/21/2
1 Piece(s)

13 Days

1241/21/2
1 Piece(s)

51 Days

2441/21/2
1 Piece(s)

13 Days

4841/21/2

Loading...

  1. 1

Basic Information

Material Polycarbonate Grade Standard Clarity Clear
Tensile Strength 9,500 psi Impact Strength 16.0 ft. - lbs./in. Coefficient of friction 0.45
Water Absorption 0.0013 Detailed, Material Polycarbonate

Additional Products in this Category

Tech Support