(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Bar and Plastic Sheet - CPVC

Plastic Bar and Plastic Sheet - CPVC

CPVC can withstand higher temperatures compared to PVC Type 1, while retaining chemical-resistant properties.

Tensile Strength Rating: Good

Impact Strength Rating: Poor

Friction Rating: Not Slippery

Water Absorption Rating: Excellent

Hardness: Rockwell R115

Density: 0.056 lbs / cu. in.

Temperature Range: 30° to 200° F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PS-CPVC-1
PS-CPVC-2
PS-CPVC-3
PS-CPVC-4
PS-CPVC-5
PS-CPVC-6
PS-CPVC-7
PS-CPVC-8
PS-CPVC-9
PS-CPVC-10
PS-CPVC-11
PS-CPVC-12
PS-CPVC-13
PS-CPVC-14
PS-CPVC-15
PS-CPVC-16
PS-CPVC-17
PS-CPVC-18
PS-CPVC-19
PS-CPVC-20
PS-CPVC-21
PS-CPVC-22
PS-CPVC-23
PS-CPVC-24
PS-CPVC-25
PS-CPVC-26
PS-CPVC-27
PS-CPVC-28
PS-CPVC-29
PS-CPVC-30
PS-CPVC-31
PS-CPVC-32
PS-CPVC-33
PS-CPVC-34
PS-CPVC-35
PS-CPVC-36
PS-CPVC-37
PS-CPVC-38
PS-CPVC-39
PS-CPVC-40
PS-CPVC-41
PS-CPVC-42
PS-CPVC-43
PS-CPVC-44
PS-CPVC-45
PS-CPVC-46
PS-CPVC-47
PS-CPVC-48
PS-CPVC-49
PS-CPVC-50
PS-CPVC-51
PS-CPVC-52
PS-CPVC-53
PS-CPVC-54
PS-CPVC-55
PS-CPVC-56
PS-CPVC-57
PS-CPVC-58
PS-CPVC-59
PS-CPVC-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

4824-1/16
1 Piece(s)

13 Days

48241/81/8
1 Piece(s)

13 Days

48241/41/4
1 Piece(s)

13 Days

48241/21/2
1 Piece(s)

13 Days

482411
1 Piece(s)

13 Days

66-1/16
1 Piece(s)

13 Days

1212-1/16
1 Piece(s)

51 Days

2412-1/16
1 Piece(s)

81 Days

3612-1/16
1 Piece(s)

51 Days

2424-1/16
1 Piece(s)

13 Days

661/81/8
1 Piece(s)

51 Days

12121/81/8
1 Piece(s)

13 Days

24121/81/8
1 Piece(s)

81 Days

36121/81/8
1 Piece(s)

81 Days

24241/81/8
1 Piece(s)

13 Days

661/41/4
1 Piece(s)

51 Days

12121/41/4
1 Piece(s)

13 Days

24121/41/4
1 Piece(s)

51 Days

36121/41/4
1 Piece(s)

81 Days

24241/41/4
1 Piece(s)

51 Days

661/21/2
1 Piece(s)

13 Days

12121/21/2
1 Piece(s)

13 Days

24121/21/2
1 Piece(s)

81 Days

36121/21/2
1 Piece(s)

51 Days

24241/21/2
1 Piece(s)

13 Days

6611
1 Piece(s)

13 Days

121211
1 Piece(s)

51 Days

241211
1 Piece(s)

81 Days

361211
1 Piece(s)

81 Days

242411
1 Piece(s)

81 Days

121/2-1/16
1 Piece(s)

51 Days

241/2-1/16
1 Piece(s)

81 Days

361/2-1/16
1 Piece(s)

13 Days

481/2-1/16
1 Piece(s)

81 Days

121-1/16
1 Piece(s)

81 Days

241-1/16
1 Piece(s)

13 Days

361-1/16
1 Piece(s)

13 Days

481-1/16
1 Piece(s)

81 Days

121 1/2-1/16
1 Piece(s)

81 Days

241 1/2-1/16
1 Piece(s)

81 Days

361 1/2-1/16
1 Piece(s)

81 Days

481 1/2-1/16
1 Piece(s)

81 Days

122-1/16
1 Piece(s)

81 Days

242-1/16
1 Piece(s)

81 Days

362-1/16
1 Piece(s)

81 Days

482-1/16
1 Piece(s)

81 Days

122 1/2-1/16
1 Piece(s)

81 Days

242 1/2-1/16
1 Piece(s)

81 Days

362 1/2-1/16
1 Piece(s)

13 Days

482 1/2-1/16
1 Piece(s)

81 Days

123-1/16
1 Piece(s)

81 Days

243-1/16
1 Piece(s)

81 Days

363-1/16
1 Piece(s)

81 Days

483-1/16
1 Piece(s)

81 Days

124-1/16
1 Piece(s)

81 Days

244-1/16
1 Piece(s)

81 Days

364-1/16
1 Piece(s)

81 Days

484-1/16
1 Piece(s)

13 Days

121/21/81/8
1 Piece(s)

81 Days

241/21/81/8

Loading...

Basic Information

Material PVC Grade Standard Color Gray
Clarity Opaque Tensile Strength 7,500 psi Impact Strength 1.2 ft. - lbs./in.
Coefficient of friction 0.6 Water Absorption 0.0004 Detailed, Material CPVC

Additional Products in this Category

Tech Support