(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Bar and Plastic Sheet - PVC, Type 1 (Part Numbers)

Plastic Bar and Plastic Sheet - PVC, Type 1

PVC Type 1 is a strong and stiff material that is chemically resistant to acids, bases, and alcohols. It is also easy to machine and thermoform, and easy to join using solvents and adhesives.

Tensile Strength Rating: Good

Impact Strength Rating: Poor

Friction Rating: Not Slippery

Water Absorption Rating: Good

Hardness: Rockwell R115

Density: 0.051 lbs / cu. in.

Temperature Range: -20° to 140° F

Specifications Met: UL 94 HB

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PS-PVC-1
BULK-PS-PVC-2
BULK-PS-PVC-3
BULK-PS-PVC-4
BULK-PS-PVC-5
BULK-PS-PVC-6
BULK-PS-PVC-12
BULK-PS-PVC-13
BULK-PS-PVC-14
BULK-PS-PVC-15
BULK-PS-PVC-16
BULK-PS-PVC-17
BULK-PS-PVC-23
BULK-PS-PVC-24
BULK-PS-PVC-25
BULK-PS-PVC-26
BULK-PS-PVC-27
BULK-PS-PVC-28
BULK-PS-PVC-34
BULK-PS-PVC-35
BULK-PS-PVC-36
BULK-PS-PVC-37
BULK-PS-PVC-38
BULK-PS-PVC-39
BULK-PS-PVC-40
BULK-PS-PVC-41
BULK-PS-PVC-44
BULK-PS-PVC-46
BULK-PS-PVC-47
BULK-PS-PVC-48
BULK-PS-PVC-49
BULK-PS-PVC-50
BULK-PS-PVC-51
BULK-PS-PVC-52
BULK-PS-PVC-53
BULK-PS-PVC-56
BULK-PS-PVC-57
BULK-PS-PVC-58
BULK-PS-PVC-59
BULK-PS-PVC-60
BULK-PS-PVC-61
BULK-PS-PVC-62
BULK-PS-PVC-63
BULK-PS-PVC-64
BULK-PS-PVC-67
BULK-PS-PVC-68
BULK-PS-PVC-69
BULK-PS-PVC-70
BULK-PS-PVC-71
BULK-PS-PVC-72
BULK-PS-PVC-73
BULK-PS-PVC-74
BULK-PS-PVC-75
BULK-PS-PVC-78
BULK-PS-PVC-79
BULK-PS-PVC-80
BULK-PS-PVC-81
BULK-PS-PVC-82
BULK-PS-PVC-83
BULK-PS-PVC-84
BULK-PS-PVC-85
BULK-PS-PVC-86
BULK-PS-PVC-89
BULK-PS-PVC-90
BULK-PS-PVC-91
BULK-PS-PVC-92
BULK-PS-PVC-93
BULK-PS-PVC-94
BULK-PS-PVC-95
BULK-PS-PVC-96
BULK-PS-PVC-97
BULK-PS-PVC-100
BULK-PS-PVC-101
BULK-PS-PVC-102
BULK-PS-PVC-103
BULK-PS-PVC-104
BULK-PS-PVC-105
BULK-PS-PVC-106
BULK-PS-PVC-107
BULK-PS-PVC-108
BULK-PS-PVC-111
BULK-PS-PVC-112
BULK-PS-PVC-113
BULK-PS-PVC-114
BULK-PS-PVC-116
BULK-PS-PVC-117
BULK-PS-PVC-118
BULK-PS-PVC-119
BULK-PS-PVC-120
BULK-PS-PVC-122
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
Clarity Impact Strength Coefficient of friction Water Absorption
1 Piece(s)

51 Days

Gray9648-1/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray96481/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray96481/53/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray96481/41/4Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray96483/83/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray96481/21/2Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray4848-1/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray48481/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray48481/53/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray48481/41/4Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray48483/83/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray48481/21/2Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray3636-1/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray36361/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray36361/53/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray36361/41/4Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray36363/83/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray36361/21/2Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray4824-1/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray48241/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray48241/53/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray48241/41/4Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray48243/83/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray48241/21/2Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray48243/43/4Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray482411Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray482422Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray3624-1/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray36241/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray36241/53/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray36241/41/4Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray36243/83/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray36241/21/2Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray36243/43/4Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray362411Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray362422Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray2424-1/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray24241/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray24241/53/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray24241/41/4Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray24243/83/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray24241/21/2Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray24243/43/4Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray242411Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray242422Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray3612-1/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray36121/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray36121/53/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray36121/41/4Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray36123/83/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray36121/21/2Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray36123/43/4Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray361211Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray361222Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray2412-1/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray24121/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray24121/53/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray24121/41/4Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray24123/83/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray24121/21/2Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray24123/43/4Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray241211Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

81 Days

Gray241222Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray1212-1/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray12121/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray12121/53/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray12121/41/4Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray12123/83/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray12121/21/2Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray12123/43/4Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray121211Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray121222Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray66-1/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray661/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray661/53/16Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray661/41/4Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray663/83/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray661/21/2Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray663/43/4Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray6611Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray6622Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray1211/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray121 1/21/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray1221/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray1231/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray1241/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray2411/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

51 Days

Gray241 1/21/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray2421/81/8Opaque1.0 ft. - lbs./in.0.60.002
1 Piece(s)

13 Days

Gray2431/81/8Opaque1.0 ft. - lbs./in.0.60.002

Loading...

Basic Information

Material PVC Grade Standard Tensile Strength 7,200 psi

Additional Products in this Category

Tech Support